フィルター
3D検索
2D 検索
カラー
カタログ
比較
JA
JP
2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
スケッチ検索
簡単なスケッチを作成し、類似部品を見つける
スケッチを作成する
AIによる画像説明文の作成
ここにファイルをドロップする
または
ファイル選択
クリック&ペースト
サポートされているファイル形式:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Back flow damper
Back flow damper vertical round Ø110 – Ø400, 2nd generation - HoKa Back flow damper with socket for vertical montage, model 1
Funken
...
Back flow damper vertical round Ø110 – Ø400, 2nd generation - HoKa Back flow damper with socket for vertical montage, model 1
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Back flow damper PE, inside diameter = 315 - 10040126(LOD=M-300)
縦
テーブルを展開
ご希望のカタログ言語
EN
Reset filters
1/5
Part number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Length
L [mm]
25
|
HoKa PE back flow damper with socket Ø110mm for vertical montage,model 1, 2.generation
26
|
HoKa PE back flow damper with socket Ø125mm for vertical montage,model 1, 2.generation
27
|
HoKa PE back flow damper with socket Ø140mm for vertical montage,model 1, 2.generation
28
|
HoKa PE back flow damper with socket Ø160mm for vertical montage,model 1, 2.generation
29
|
HoKa PE back flow damper with socket Ø180mm for vertical montage,model 1, 2.generation
30
|
HoKa PE back flow damper with socket Ø200mm for vertical montage,model 1, 2.generation
31
|
HoKa PE back flow damper with socket Ø225mm for vertical montage,model 1, 2.generation
32
|
HoKa PE back flow damper with socket Ø250mm for vertical montage,model 1, 2.generation
33
|
HoKa PE back flow damper with socket Ø280mm for vertical montage,model 1, 2.generation
34
|
HoKa PE back flow damper with socket Ø315mm for vertical montage,model 1, 2.generation
35
|
HoKa PE back flow damper with socket Ø355mm for vertical montage,model 1, 2.generation
36
|
HoKa PE back flow damper with socket Ø400mm for vertical montage,model 1, 2.generation
37
|
HoKa PVC back flow damper with socket Ø110mm for vertical montage,model 1, 2.generation
38
|
HoKa PVC back flow damper with socket Ø125 mm for vertical montage,model 1, 2.generation
39
|
HoKa PVC back flow damper with socket Ø140 mm for vertical montage,model 1, 2.generation
40
|
HoKa PVC back flow damper with socket Ø160 mm for vertical montage,model 1, 2.generation
41
|
HoKa PVC back flow damper with socket Ø180 mm for vertical montage,model 1, 2.generation
42
|
HoKa PVC back flow damper with socket Ø200 mm for vertical montage,model 1, 2.generation
10040116
Mechanical
High
HoKa PP back flow damper with socket Ø400mm for vertical montage,model 1, 2.generation
0
PP
RAL 7032
400
50
10040117
Mechanical
High
HoKa PE back flow damper with socket Ø110mm for vertical montage,model 1, 2.generation
0
PE
black
110
40
10040118
Mechanical
High
HoKa PE back flow damper with socket Ø125mm for vertical montage,model 1, 2.generation
0
PE
black
125
40
10040119
Mechanical
High
HoKa PE back flow damper with socket Ø140mm for vertical montage,model 1, 2.generation
0
PE
black
140
40
10040120
Mechanical
High
HoKa PE back flow damper with socket Ø160mm for vertical montage,model 1, 2.generation
0
PE
black
160
40
10040121
Mechanical
High
HoKa PE back flow damper with socket Ø180mm for vertical montage,model 1, 2.generation
0
PE
black
180
40
10040122
Mechanical
High
HoKa PE back flow damper with socket Ø200mm for vertical montage,model 1, 2.generation
0
PE
black
200
40
10040123
Mechanical
High
HoKa PE back flow damper with socket Ø225mm for vertical montage,model 1, 2.generation
0
PE
black
225
40
10040124
Mechanical
High
HoKa PE back flow damper with socket Ø250mm for vertical montage,model 1, 2.generation
0
PE
black
250
40
10040125
Mechanical
High
HoKa PE back flow damper with socket Ø280mm for vertical montage,model 1, 2.generation
0
PE
black
280
50
10040126
Mechanical
High
HoKa PE back flow damper with socket Ø315mm for vertical montage,model 1, 2.generation
0
PE
black
315
50
10040127
Mechanical
High
HoKa PE back flow damper with socket Ø355mm for vertical montage,model 1, 2.generation
0
PE
black
355
50
10040128
Mechanical
High
HoKa PE back flow damper with socket Ø400mm for vertical montage,model 1, 2.generation
0
PE
black
400
50
10040129
Mechanical
High
HoKa PVC back flow damper with socket Ø110mm for vertical montage,model 1, 2.generation
0
PVC
RAL 7011
110
40
10040130
Mechanical
High
HoKa PVC back flow damper with socket Ø125 mm for vertical montage,model 1, 2.generation
0
PVC
RAL 7011
125
40
10040131
Mechanical
High
HoKa PVC back flow damper with socket Ø140 mm for vertical montage,model 1, 2.generation
0
PVC
RAL 7011
140
40
10040132
Mechanical
High
HoKa PVC back flow damper with socket Ø160 mm for vertical montage,model 1, 2.generation
0
PVC
RAL 7011
160
40
10040133
Mechanical
High
HoKa PVC back flow damper with socket Ø180 mm for vertical montage,model 1, 2.generation
0
PVC
RAL 7011
180
40
10040134
Mechanical
High
HoKa PVC back flow damper with socket Ø200 mm for vertical montage,model 1, 2.generation
0
PVC
RAL 7011
200
40
圧縮表現を表示 (68 構成可能製品)
部品情報
類似部品
Request for quote (RFQ)
Funken
- Back flow damper vertical round Ø110 – Ø400, 2nd generation
オーダー番号
10040126
ショートテキスト
HoKa Back flow damper with socket for vertical montage, model 1
最終更新日
28.02.2025 07:06:22
単位
キーワード
Back
Damper
Generation
Ventilation
fittings
flow
model
montage
round
socket
vertical
クラフィシケーション
CNS
CNSERPBASE Object Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model